Cancel
OK

IndonesiaEnglish

Select your location

International

2-way cartridge valve, actively controllable

Consultation request
Type code
LC
2A
-
1X
/

Display results list
Result count
202 from 202
Type
Logic Cartridge
Activation
2-level, active
Size
Control spool design
Spring
Valve poppet
Series
Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
Maximum operating pressure
Active area
Spool position monitoring
(position switch 1 = "1"; position switch 2 = "2") (version "450" only with "Q7", "Q9" and "without")
Electrical connection for position switch
Pilot oil bore in the control spool
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Corrosion resistance
Seal material
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD