Cancel
OK
Menu
International
Proportional directional valves, direct operated, without electrical position feedback, without/with integrated electronics (OBE)
Pedido de consulta
Código
4WRA
-
2X
/
G24
/
V
Folha de dados
Display results list
Result count
109 de 109
Type
Proportional directional valves, direct operated, without electrical position feedback
4WRA
Proportional directional valves, direct operated, without electrical position feedback
Electronics
without integrated electronics (OBE)
E
with integrated electronics (OBE)
Nominal size
10
Nominal size 10
6
Nominal size 6
Symbols
E
E1-
EA
W
W1-
WA
Nominal flow
07
7 l/min
15
15 l/min
30
26 l/min (NG 6), 30 l/min (NG 10)
60
60 l/min
Device series
Device series 20 to 29
2X
Device series 20 to 29
Supply voltage
Supply voltage 24 VDC
G24
Supply voltage 24 VDC
Special protection
Without special protection
Without special protection
Electrical connections
K31
without plug-in connector, with component plug to DIN EN 175201-804
K4
without plug-in connector, with component plug to DIN EN 175301-803
Electronic interfaces
A1
Command value input +/- 10V for 4WRAE
F1
Command value input 4 to 20 mA for 4WRAE
Seal material
FKM
V
FKM
Additional information
-280
-280
-589
-589
-660
-660
-674
-674
-A18
-A18
[NULL]
/3
/3
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:4WRA-2X/G24/V
The following data were selected.
Type
4WRA
Proportional directional valves, direct operated, without electrical position feedback
Device series
2X
Device series 20 to 29
Supply voltage
G24
Supply voltage 24 VDC
Special protection
Without special protection
Seal material
V
FKM