Cancel
OK
Menu
International
Directional control valve, pilot-operated, with integrated fieldbus (IFB-Multi Ethernet) – Type 4WRLF
Pedido de consulta
Código
4
WRL
F
-
4X
/
00
/
24
D9
Folha de dados
Display results list
Result count
43 de 43
Ports
4 main ports
4
4 main ports
Type
Directional control valve, pilot-operated
WRL
Directional control valve, pilot-operated
Fieldbus
With integrated fieldbus
F
With integrated fieldbus
Size
10
Size 10
16
Size 16
25
Size 25
27
Size 27
Symbols
E
E1-
P → A: qV max, B → T: qV/2, P → B: qV/2, A → T: qV max
W6-
W8-
P → A: qV max, B → T: qV/2, P → B: qV/2, A → T: qV max
V
V1-
P → A: qV max, B → T: qV/2, P → B: qV/2, A → T: qV max
Q3-
Rated flow
at 10 bar pressure differential (5 bar/control edge)
(only symbol E, E1-, W6-, W8-, V, V1-)
60
60 l/min
100
100 l/min
(only symbol W6- and W8-)
200
200 l/min
(only symbol E, E1-, V, V1- and Q3-)
250
250 l/min
(only symbol W6- and W8-)
350
350 l/min
(only symbol E, E1-, V, V1- and Q3-)
400
400 l/min
(only symbol E, E1-, V, V1- and Q3-)
600
600 l/min
Flow characteristic
L
Linear
(only symbol Q3-)
M
Progressive with linear fine control
(available for NG10, other sizes on request)
P
Linear with fine control range
Overlap jump
(only symbols V, V1- and Q3)
Without overlap jump
(opening point 5% with covered valve; only symbols E, E1-, W6-, W8-)
J
With overlap jump
Component series
Component series 40 … 49
(40 … 49: unchanged installation and mounting dimensions)
4X
Component series 40 … 49
Seal material
Observe compatibility of seals with hydraulic fluid used.
M
NBR seals
V
FKM seals
Pilot oil flow
PT
Internal pilot oil supply; internal pilot oil return
PY
Internal pilot oil supply, external pilot oil return
XT
External pilot oil supply, internal pilot oil return
XY
External pilot oil supply, external pilot oil return
Sandwich plate shut-off valve
Without shut-off valve
(sandwich plate valve "Z4WE 6 E166-3X/EG24…", see data sheet 23193)
WL
With shut-off valve
Pressure sensors
Without internal pressure sensors
00
Without internal pressure sensors
Supply voltage
Direct voltage 24 V
24
Direct voltage 24 V
Ethernet interface
E
EtherNET/IP
N
PROFINET RT
S
Sercos
T
EtherCAT (Profil CANopen)
V
VARAN
Connector
Voltage supply, enable acknowledgement
D9
Voltage supply, enable acknowledgement
Pressure sensor interface
0
Without interface
5
Analog interface for a maximum of 3 external pressure sensors (0 ... 10 V)
Additional details
-971=KM
-971
No further details
=KM
KM
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:4WRLF-4X/00/24D9
The following data were selected.
Ports
4
4 main ports
Type
WRL
Directional control valve, pilot-operated
Fieldbus
F
With integrated fieldbus
Component series
4X
Component series 40 … 49
Pressure sensors
00
Without internal pressure sensors
/
/
Supply voltage
24
Direct voltage 24 V
Connector
D9
Voltage supply, enable acknowledgement