Cancel
OK
Menu
International
Directional control valves, direct operated with electrical position feedback and integrated electronics (OBE) – Type 4WRPEH 10
Pedido de consulta
Código
4
WRP
E
H
10
B
-
3X
/
/
24
Folha de dados
Display results list
Result count
111 de 111
Ports
4 main ports
4
4 main ports
Type
Directional control valve, direct operated
WRP
Directional control valve, direct operated
Elektronics
With integrated electronics (OBE)
E
With integrated electronics (OBE)
Control spool/sleeve
Control spool/sleeve
H
Control spool/sleeve
Size
Size 10
10
Size 10
Symbols
C3
C5
P → A: qV nom, B → T: qV nom/2, P → B: qV nom/2, A → T: qV nom
C4
C1
P → A: qV nom, B → T: qV nom/2, P → B: qV nom/2, A → T: qV nom
C
Installation side of the inductive position transducer
Side B
B
Side B
Rated flow
(Δp = 35 bar/control edge)
100
100 l/min
50
50 l/min
Flow characteristic
L
Linear
P
Inflected characteristic curve, linear
Component series
Component series 30 … 39
(30 … 39: unchanged installation and connection dimensions)
3X
Component series 30 … 39
Seal material
(Observe compatibility of seals with hydraulic fluid used)
M
NBR seals
V
FKM seals
Damping plate
Without damping plate
D
With damping plate
Supply voltage
24 VDC
of integrated electronics
24
24 VDC
Interfaces of control electronics
A1
Command value input ±10 V
F1
Command value input 4 ... 20 mA
L1
IO-Link interface
C6
Command value ±10 mA, actual value 4 ... 20 mA, release (connector 6+PE)
Elektronics protection membrane
Without electronics protection membrane
-967
With electronics protection membrane
Additional information
-303
-303
-36
-36
-561
-561
-A46
-A46
-B21
-B21
/3
/3
No further details
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:4WRPEH10B-3X//24
The following data were selected.
Ports
4
4 main ports
Type
WRP
Directional control valve, direct operated
Elektronics
E
With integrated electronics (OBE)
Control spool/sleeve
H
Control spool/sleeve
Size
10
Size 10
Installation side of the inductive position transducer
B
Side B
Component series
3X
Component series 30 … 39
Supply voltage
24
24 VDC