Cancel
OK

International

Accumulator stations, type ABSBG

Pedido de consulta
Código
ABSBG
-
1X
/
M
N
-
/
10
E
G24
V
/
K
6
DC

Display results list
Result count
19 de 19
Type
Accumulator stations ((with diaphragm type accumulator according to directive 2014/68/EU)
Component series
Component series 10 to 19 (10 to 19: unchanged installation and connection dimensions)
Hydraulic accumulator design
Diaphragm type accumulator according to data sheet 50150
Accumulator volume in liters
Bladder/diaphragm material
e.g. Acrylonitrile-butadiene rubber (NBR)
Country acceptance for hydraulic accumulator
Short symbol for country acceptance in Europe, Russia and China from the manufacturer's type key e.g.
Accumulator shut-off block according to data sheet 50131
ABZSS 10 pressure relief valve 6E
Unloading
manual and electro-magnetic
Set pressure at the pressure relief valve
Voltage type
Direct voltage 24 V
Seal material
FKM
Mounting construction kit
Mounting using assembly kit K (console K)
ABZMM pressure gauge according to data sheet 50205
DN63
Pressure gauge scale
Accumulator manufacturer
Bosch Rexroth
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD