Cancel
OK
Menu
International
Pump safety block DBA, DBAW, DBAE, DBAEE, DBAEA
Pedido de consulta
Código
DBA
2X
/
Folha de dados
Display results list
Result count
253 de 253
Type
Pump safety block
DBA
Pump safety block
Built-on valve
for external control electronics
E
With mounted proportional pressure relief valve
With on-board control electronics
EA
With mounted proportional pressure relief valve (pressure controlled)
With on-board control electronics
EE
With mounted proportional pressure relief valve
W
With mounted directional spool valve
Size
15
Size 16
25
Size 25
30
Size 32
Symbol
A
With mounted directional valve, normally closed
B
With mounted directional valve, normally open
Please observe pressure ratings and connection dimensions. (See technical data and dimensions)
F
Standard flange (200 … 350 bar)
H
High-pressure flange (350 bar)
Adjustment type
1
Rotary knob
2
Bushing with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of delivery.
3
Lockable rotary knob with scale
Pressure switch
-
Without pressure switch
Connector according to DIN EN 175301-803, without mating connector. Mating connectors, separate order.
D
With mounted pressure switch type HED 8 OH…
Series
Component series 20 … 29
20 … 29: unchanged installation and connection dimensions
2X
Component series 20 … 29
Pressure rating
100
Set pressure up to 100 bar
200
Set pressure up to 200 bar
only NG32 and standard flange "F"
250
Set pressure up to 250 bar
315
Set pressure up to 315 bar
350
Set pressure up to 350 bar
50
Set pressure up to 50 bar
Additional pressure relief valve
Without additional pressure relief valve
Z
With mounted pressure relief valve type ZDB 6 VB…-4X/..SO2
ZZ
With mounted pressure relief valve type Z2DB 6 VC…-4X/..SO2
Valve version
Standard version
U
Valve for minimum cracking pressure
Directional valve
Without directional valve
type DBAW only
6E
With directional spool valve
Solenoid voltage
G205
Direct voltage 205 V
G24
Direct voltage 24 V
W230
Alternating voltage 230 V 50/60 Hz
Manual override
Without manual override
N
With manual override
N9
With concealed manual override (standard)
Electrical connection
only version "DBAEE" and "DBAEA"
K31
Connector 7-pole (6 + PE) according to EN 175201-804
Mating connector, separate order
K4
Connector 3-pole (2 + PE) according to EN 175301-803
Electronics interface
Without electronics (versions "DBA" and "DBAW")
A1
Command value 0 … 10 V (only versions "DBAEE" and "DBAEA")
F1
Command value 4 … 20 mA (only versions "DBAEE" and "DBAEA")
H1
External control electronics (only version "DBAE")
Nozzle fitting
Standard for displacement pumps; pure DB-/DBW function
Fixed displacement pumps: Lateral channel closed, transverse channel open, pilot oil bore open
e.g. for axial piston variable displacement pump type A4VSO140 with DRG controller
A00
Variable displacement pumps: Lateral channel closed, transverse channel open, pilot oil bore closed
Standard for control pumps with DFR1 or DFLR controller
A08
Variable displacement pumps: Nozzle Ø0.8 mm in lateral channel, transverse channel open; pilot oil bore closed
For nozzle fitting of the block, refer to the circuit examples
A10
Variable displacement pumps: Nozzle Ø1.0 mm in lateral channel, transverse channel open; pilot oil bore closed
Observe compatibility of seals with hydraulic fluid used! Other seals upon request
NBR seals
V
FKM seals
Type examination
Without type examination
E
Type-examination tested safety valve according to PED 2014/68/EU
Approval
Standard solenoid coil
Version "6E" only
=UR
Solenoid coil is an approved component with UR-marking according to UL 906
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:DBA2X/
The following data were selected.
Type
DBA
Pump safety block
Series
2X
Component series 20 … 29