Cancel
OK

SwitzerlandEnglish

Standort auswählen

International

Pilot-operated proportional pressure relief valves with or without digital on-board electronics (OBED) - Type DBEM, DBEME and DBEMA

Consultation request
Type code
DBE
M
-
8X
/
G24

Display results list
Result count
86 from 86
Type
Proportional-pressure relief valve
Pressure limitation
Maximum pressure limitation
Control
Size
Type of connection
Series
Series 80 … 89 (80 … 89: unchanged installation and connection dimensions)
Pressure rating
Pilot oil return
Pressure sensor
Supply voltage
Direct voltage 24 V
Coil
Electrical connection
Mating connectors and cable sets, separate order, see page 27 and data sheet 08006
Electronics interfaces
Accessories, service interface
seal material
(Observe compatibility of seals with hydraulic fluid used, see page 8)
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD