Cancel
OK
Menu
International
Pressure reducing valve, direct operated DR 10 DP
Pedido de consulta
Código
DR10DP
-
4X
/
Y
Folha de dados
Display results list
Result count
87 de 87
Type
Pressure reducing valve, direct operated, nominal size 10
DR10DP
Pressure reducing valve, direct operated, nominal size 10
Adjustment type
1
Rotary knob
2
Grub screw with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of delivery.
3
Lockable rotary knob with scale
7
Rotary knob with scale
Component series
Component series 40 to 49 (40 to 49: unchanged installation and connection dimensions)
4X
Component series 40 to 49 (40 to 49: unchanged installation and connection dimensions)
Secondary pressure
150
Maximum secondary pressure 150 bar [2175 psi]
210
Maximum secondary pressure 210 bar [3046 psi]
25
Maximum secondary pressure 25 bar [362 psi]
75
Maximum secondary pressure 75 bar [1088 psi]
Pilt oil supply
Internal pilot oil supply, external pilot oil return
Y
Internal pilot oil supply, external pilot oil return
Check valve
With check valve
M
Without check valve
Corrosion resistance
None
(only version „1“ and „2“)
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Note the sealing suitability of the hydraulic fluid used.
NBR seals
V
FKM seals
Additional information
/12
/12
SO82
SO82
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:DR10DP-4X/Y
The following data were selected.
Type
DR10DP
Pressure reducing valve, direct operated, nominal size 10
Component series
4X
Component series 40 to 49 (40 to 49: unchanged installation and connection dimensions)
Pilt oil supply
Y
Internal pilot oil supply, external pilot oil return