Cancel
OK
Menu
International
Pressure reducing valve, direct operated
Pedido de consulta
Código
DR
6
DP
-
5X
/
Y
Folha de dados
Display results list
Result count
131 de 131
Type
Pressure reducing valve, direct operated
DR
Pressure reducing valve, direct operated
Nominal size
Nominal size 6
6
Nominal size 6
Pressure reduction in
Channel P
DP
Channel P
Adjustment type
1
Rotary knob
2
Grub screw with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of delivery.
3
Lockable rotary knob with scale
7
Rotary knob with scale
Component series
Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
5X
Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
Secondary pressure
150
Maximum secondary pressure 150 bar [2175 psi]
210
Maximum secondary pressure 210 bar [3046 psi]
25
Maximum secondary pressure 25 bar [362 psi]
Only with adjustment type „2“ and without check valve
315
Maximum secondary pressure 315 bar [4568 psi]
75
Maximum secondary pressure 75 bar [1088 psi]
Pilt oil supply
Internal pilot oil supply, external pilot oil return
Y
Internal pilot oil supply, external pilot oil return
Check valve
With check valve
M
Without check valve
Corrosion resistance
None
(only version „1“ and „2“)
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Note the sealing suitability of the hydraulic fluid used.
NBR seals
V
FKM seals
Locating hole
Without locating hole
Locking pin ISO 8752-3x8-St, materia no. R900005694 (separate Order)
/60
With locating hole
Additional information
/12
/12
/12-SO47-132
/12-SO47-132
MIL15
MIL15
SO026-755
SO026-755
SO145
SO145
SO147
SO147
SO155
SO155
SO43
SO43
W5
W5
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:DR6DP-5X/Y
The following data were selected.
Type
DR
Pressure reducing valve, direct operated
Nominal size
6
Nominal size 6
Pressure reduction in
DP
Channel P
Component series
5X
Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
Pilt oil supply
Y
Internal pilot oil supply, external pilot oil return