(10 … 19: unchanged installation and connection dimensions)
1X
Series 10 … 19
Operating pressure
420
Operating pressure up to 420 bar
630
Operating pressure up to 630 bar
Solenoid version
High-power solenoid (air-gap) with detachable coil
M
High-power solenoid (air-gap) with detachable coil
For further ordering codes for other voltages see technical data
G205
DC voltage 205 V
G24
DC voltage 24 V
Manual override
Without manual override
N9
With concealed manual override (standard)
Mating connectors, separate order
Without mating connector; connector DIN EN 175301-803
For connection to the AC voltage mains, a DC voltage solenoid must be used, which is controlled via a rectifier. In case of individual connections, a mating connector with integrated rectifier can be used.
K4
Without mating connector; connector DIN EN 175301-803
Spool position monitoring
Without position switch
QMAG24
Monitored spool position “a”
QMBG24
Monitored spool position “b”
Check valve insert / throttle insert
Without check valve insert, without throttle insert
B12
Throttle Ø 1.2 mm
B15
Throttle Ø 1.5 mm
B18
Throttle Ø 1.8 mm
B20
Throttle Ø 2.0 mm
B22
Throttle Ø 2.2 mm
P
With check valve insert
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals on request.