Cancel
OK
Menu
International
Throttle and throttle check valve
Pedido de consulta
Código
G
1X
/
Folha de dados
Display results list
Result count
55 de 55
Type
MG
Throttle valve
MK
Throttle check valve
Nominal size
10
Nominal size 10
15
Nominal size 15
20
Nominal size 20
25
Nominal size 25
30
Nominal size 30
6
Nominal size 6
8
Nominal size 8
Threaded connection
Threaded connection
G
Threaded connection
Component series
Component series 10 to 19
1X
Component series 10 to 19
Corrosion resistance
None (valve housing primed)
(240 h salt spray test according to EN ISO 9227)
J3
Improved corrosion protection
(720 h salt spray test according to EN ISO 9227)
J5
Verbesserter Korrosionsschutz
Seal material
NBR
V
FKM
Additional information
[NULL]
/12
/12
/2
/2
SO113
SO113
SO86
SO86
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:G1X/
The following data were selected.
Threaded connection
G
Threaded connection
Component series
1X
Component series 10 to 19