Cancel
OK
Menu
International
Check valve, hydraulic operated
Pedido de consulta
Código
S
V
6
P
-
6X
/
Folha de dados
Display results list
Result count
15 de 15
Type
Check valve
S
Check valve
Pilot oil return
Pilot oil return internal
V
Pilot oil return internal
Nominal size
Nominal size 6
6
Nominal size 6
Subplate mounting
For subplate mounting
P
For subplate mounting
Pre-opening
A
With pre-opening
B
Without pre-opening
Cracking pressure
1
1,5 bar
2
3 bar
3
6 bar
4
10 bar
Component series
Component series 60 to 69
6X
Component series 60 to 69
Corrosion resistence (outside)
None
None
Seal material
NBR
V
FKM
Additional informations
J3
J3
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:SV6P-6X/
The following data were selected.
Type
S
Check valve
Pilot oil return
V
Pilot oil return internal
Nominal size
6
Nominal size 6
Subplate mounting
P
For subplate mounting
Component series
6X
Component series 60 to 69
Corrosion resistence (outside)
None