Cancel
OK
Menu
International
Directional spool valves, direct operated, with solenoid actuation, type WE
Pedido de consulta
Código
WE
6
7X
/
H
N9
Folha de dados
Display results list
Result count
45 de 45
Main ports
3
3 Main ports
4
4 Main ports
Type
Directional valve
WE
Directional valve
Nominal size
Nominal size 6
6
Nominal size 6
Symbol
A
B
C
D
E
G
H
J
Y
Component series
Component series 70 … 79 (70 … 79: Unchanged installation and connection dimensions)
7X
Component series 70 … 79 (70 … 79: Unchanged installation and connection dimensions)
Spring return / detent
With spring return
Only Symbol D
OF
Without spring return with detent
Solenoid version
Standard solenoid, wet-pin
H
Standard solenoid, wet-pin
Solenoid voltage
G12
Direct voltage 12 V
G24
Direct voltage 24 V
manual override
With concealed manual override
N9
With concealed manual override
Electrical connection
Mating connectors, separate order
C4Z
Individual connection, without mating connector with connector AMP Junior-Timer
Mating connectors, separate order
K4
Individual connection, without mating connector with connector DIN EN 175301-803
Additional options
Without additional options
/
With additional options
Ensure compatibility of seals with hydraulic fluid used!
NBR seals
NBR seals
Additional informations
62
62
B08
B08
B10
B10
B10V
B10V
B12
B12
B12V
B12V
B15
B15
V
V
V/62
V/62
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:WE67X/HN9
The following data were selected.
Type
WE
Directional valve
Nominal size
6
Nominal size 6
Component series
7X
Component series 70 … 79 (70 … 79: Unchanged installation and connection dimensions)
Solenoid version
H
Standard solenoid, wet-pin
manual override
N9
With concealed manual override
Ensure compatibility of seals with hydraulic fluid used!
NBR seals