Cancel
OK
Menu
International
Directional spool valves, direct operated, with mechanical or manual actuation
Pedido de consulta
Código
6
/
/
Folha de dados
Display results list
Result count
198 de 198
Main ports
3
3 Main ports
4
4 Main ports
Type of actuation
WMD
Rotary knob
WMDA
Lockable rotary knob
WMM
Hand lever
WMR
Roller plunger
WMRZ
Roller plunger
WMU
Roller plunger
Nominal size
Nominal size 6
6
Nominal size 6
Symbols
A
B
C
D
E
F
G
H
J
M
Q
R
T
Y
Component series
5X
Component series 50 to 59
6X
Component series 60 to 69
Spool return
With spring return
F
Without spring return with detent
Corrosion protection
Standard corrosion protection
Standard corrosion protection
Spool position monitoring
Without position switch
QMAG24
Monitored spool position "a"
QMBG24
Monitored spool position "b"
Throttle
Without throttle insert
B08
Throttle Ø 0,8 mm
B10
Throttle Ø 1,0 mm
B12
Throttle Ø 1,2 mm
Clamping length
42 mm
Z
22 mm
Seal material
NBR
V
FKM
Locating hole
Without locating hole
/62
With locating hole and locking pin ISO 8752-3x8-St
Additional informations
62
62
B15
B15
B15SO126
B15SO126
B20
B20
B20V
B20V
B25
B25
H08
H08
MT
MT
N08V
N08V
N12
N12
SO100
SO100
SO12
SO12
SO130
SO130
SO329
SO329
SO43A-422
SO43A-422
SO43A-672-1
SO43A-672-1
SO67
SO67
SO900
SO900
T06
T06
T06SO107
T06SO107
T06SO119
T06SO119
T06SO67
T06SO67
T06SO86
T06SO86
X15
X15
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:6//
The following data were selected.
Nominal size
6
Nominal size 6
Corrosion protection
Standard corrosion protection