Cancel
OK
Menu
International
Directional high-response cartridge valve, pilot-operated, with integrated electronics and analog or field bus interface - 2WRCE and 2WRCF series 4X
Pedido de consulta
Código
2
WRC
S
-
4X
/
H
/
24
Folha de dados
Display results list
Result count
144 de 144
Main ports
2
2
Type
Directional high-response cartridge valve, pilot-operated
WRC
Directional high-response cartridge valve, pilot-operated
Integrated electronics
E
With integrated electronics (OBE)
F
With integrated field bus electronics (IFB)
Size
32
40
50
63
80
100
Control spool
Seat control spool
S
Seat control spool
Rated flow (Δp = 5 bar/control edge)
1K0
1000 l/min
1K1
1100 l/min
1K6
1600 l/min
1K8
1800 l/min
2K6
2600 l/min
2K7
2700 l/min
4K3
4300 l/min
4K5
4500 l/min
6K7
6700 l/min
7K2
7200 l/min
12K0
12000 l/min
12K5
12500 l/min
Flow characteristic
Other versions available on request
L
Linear
R
Linear with progressive fine control range
Series
Component series 40 … 49
(40 ... 49: unchanged installation and connection dimensions)
4X
Component series 40 … 49
Pilot control valve
Highly dynamic directional control valve in servo quality
H
Highly dynamic directional control valve in servo quality
Seal material
Observe compatibility of seals with hydraulic fluid used.
M
NBR seals
V
FKM seals
Sandwich plate shut-off valve
K
Without - De-energized pilot control valve actively closes “2WRC” with applied pilot pressure
L
Without - De-energized pilot control valve actively opens “2WRC” with applied pilot pressure
WK
With - De-energized shut-off valve actively closes “2WRC” with applied pilot pressure
WL
With - De-energized shut-off valve actively opens “2WRC” with applied pilot pressure
Spool position monitoring (at the sandwich plate shut-off valve)
Without position switch
E
With position switch
Supply voltage
Supply voltage 24 V DC
24
Supply voltage 24 V DC
Ethernet interface
Without
E
EtherNet/IP
N
PROFINET RT
S
Sercos
T
EtherCAT (CANopen profile)
V
VARAN
Electrical interface
A1
0 ... 10 V
F1
4 ... 20 mA
D9
Command value Ethernet interface
Damping plate
Without damping plate
D
With damping plate
Further details
-181
-181
-183
-183
No further details
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:2WRCS-4X/H/24
The following data were selected.
Main ports
2
Type
WRC
Directional high-response cartridge valve, pilot-operated
Control spool
S
Seat control spool
Series
4X
Component series 40 … 49
Pilot control valve
H
Highly dynamic directional control valve in servo quality
Supply voltage
24
Supply voltage 24 V DC