Cancel
OK
Menu
International
Check valve Z1S10
Pedido de consulta
Código
Z1S
10
-
-
4X
/
F
Folha de dados
Display results list
Result count
50 de 50
Type
Check valve, sandwich plate
Z1S
Check valve, sandwich plate
Nominal size
Nominal size 10
10
Nominal size 10
Check valvel 1 – in channel …
A
Channel A
B
Channel B
P
Channel P
TA
Channel TA
TB
Channel TB
Check valve 1 – cracking pressure
00
without spring
05
0,5 bar
30
3,0 bar
50
5,0 bar
Check valve 1 – installation direction
1
Component side ➀ (direction of flow ➁ → ➀)
2
Plate side ➁ (direction of flow ➀ → ➁)
(when used as a throttle check valve)
Without throttle
D15
Ø1,5 mm
Check valve 2 (optional) – in channel …
Without check valve 2
Without check valve 2
Check valve 2 (optional) – Cracking pressure
Without check valve 2
Without check valve 2
Check valve 2 (optional) – installation direction
Without check valve 2
Without check valve 2
(when used as a throttle check valve)
Without throttle
Without throttle
Channels TA and TB
Channels TA and TB free-flowing
TA9
Channel TA closed
TB9
Channel TB closed
Component series
Component series 40 … 49
(40 … 49: unchanged installation and connection dimensions)
4X
Component series 40 … 49
Observe compatability of seals with hydraulic fluid used. (Other seals upon request)
FKM-seals
F
FKM-seals
Additional pilot oil ports X and Y
Without X and Y
XY
With X and Y
Measuring port G¼
Without measuring port
MPB
In channel P, output
(external; thickfilm passivated DIN 50979 Fe//Zn8//Cn//T0)
None (valve housing primed)
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Special version
068
Measuring port in P (G½)
120
With tank bracket
Additional information
SO57-376
SO57-376
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:Z1S10--4X/F
The following data were selected.
Type
Z1S
Check valve, sandwich plate
Nominal size
10
Nominal size 10
Check valve 2 (optional) – in channel …
Without check valve 2
Check valve 2 (optional) – Cracking pressure
Without check valve 2
Check valve 2 (optional) – installation direction
Without check valve 2
(when used as a throttle check valve)
Without throttle
Component series
4X
Component series 40 … 49
Observe compatability of seals with hydraulic fluid used. (Other seals upon request)
F
FKM-seals