Cancel
OK
Menu
International
Check valve Z1S6
Pedido de consulta
Código
Z1S
6
-
4X
/
V
Folha de dados
Display results list
Result count
58 de 58
Type
Check valve, sandwich plate
Z1S
Check valve, sandwich plate
Nominal size
Nominal size 6
6
Nominal size 6
(① = component side, ② = plate side)
Straight-through valve (in the channel)
A
A (A2 → A1)
Angle valve
AB-P
AB → P
Straight-through valve (in the channel)
B
B (B2 → B1)
Straight-through valve (in the channel)
C
A (A1 → A2)
Straight-through valve (in the channel)
D
B (B1 → B2)
Straight-through valve (in the channel)
E
A und B (A1 → A2) und (B1 → B2)
Straight-through valve (in the channel)
F
P und T (P2 → P1) und (T1 → T2)
Straight-through valve (in the channel)
P
P (P2 → P1)
Straight-through valve (in the channel)
T
T (T1 → T2)
Cracking pressure
05
0.5 bar
15
1.5 bar
30
3.0 bar
50
5.0 bar
Series
Series 40 … 49
(40 … 49: unchanged installation and mounting dimensions)
4X
Series 40 … 49
Observe compatibility of seals with hydraulic fluid used. (Other seals upon request)
FKM seals
V
FKM seals
(outside; thick film passivated according to DIN 50979 Fe//Zn8//Cn//T0)
None (valve housing primed)
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Locating hole
Without locating hole
/60
With locating hole
/62
With locating hole and locking pin ISO 8752-3x8-St
Special version
Standard version
SO104
Direction of flow P1 → P2 (opposite to version “P”)
SO68
Measuring port in P (G1/4; on channel B side)
SO90
Measuring ports A and B (G¼)
Additional details
SO107
SO107
SO119
SO119
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:Z1S6-4X/V
The following data were selected.
Type
Z1S
Check valve, sandwich plate
Nominal size
6
Nominal size 6
Series
4X
Series 40 … 49
Observe compatibility of seals with hydraulic fluid used. (Other seals upon request)
V
FKM seals