Cancel
OK
Menu
International
Check valves, pilot operated Z2S10
Pedido de consulta
Código
Z2S
10
-
3X
/
Folha de dados
Display results list
Result count
85 de 85
Type
Check valve, sandwich plate
Z2S
Check valve, sandwich plate
Nominal size
Nominal size 10
10
Nominal size 10
Leakage-free blocking
-
In channel A and B
A
In channel A
B
In channel B
Cracking pressure
1
1.5 bar
2
3 bar
3
6 bar
4
10 bar
Component series
Component series 30 … 39
(30 … 39: unchanged installation and connection dimensions)
3X
Component series 30 … 39
(outside; thick film passivation according to DIN 50979 – Fe//Zn8//Cn//T0)
None (valve housing primed)
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Observe compatibility of seals with hydraulic fluid used. (Other seals upon request)
NBR seals
V
FKM seals
Additional pilot oil ports X and Y
Without X and Y
In version "SO150", ports X and Y are already in place. (No ordering code required)
XY
With X and Y
Only with version "3" (cracking pressure 6 bar) and on side with leakage-free blocking. E.g. Z2S 10 A3-3X/QMA
Without position switch
QMA
Inductive position switch type QM (version "3" only) - Monitored spool position "a"
QMB
Inductive position switch type QM (version "3" only) - Monitored spool position "b"
Special version
Without special version
SO14
Check valve with stroke limitation
SO150
With pre-opening and control open from channel P
SO40
Control open by external port G1/4 (only version "A" and "B")
SO60
Control spool unloaded to port T
Additional information
/XY
/XY
BG24
BG24
G24
G24
J3
J3
MT
MT
SO64
SO64
SO73
SO73
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:Z2S10-3X/
The following data were selected.
Type
Z2S
Check valve, sandwich plate
Nominal size
10
Nominal size 10
Component series
3X
Component series 30 … 39