Cancel
OK
Menu
International
Check valves, pilot operated Z2S22
Consultation request
Type code
Z2S
22
-
5X
/
Data sheet
Display results list
Result count
31 from 31
Type
Check valve, sandwich plate
Z2S
Check valve, sandwich plate
Nominal size
Nominal size 25
22
Nominal size 25
Leakage-free blocking
-
In channel A and B
A
In channel A
B
In channel B
Cracking pressure
1
3 bar [43.5 psi]
2
5 bar [72.5 psi]
3
7.5 bar [108.8 psi]
4
10 bar [145.0 psi]
Component series
Component series 50 … 59
(50 … 59: unchanged installation and connection dimensions)
5X
Component series 50 … 59
Corrosion resistance
Surface without corrosion resistance
Corrosion-resistant surface upon request: e.g. "J50" thick film passivated (DIN 50979 Fe//Zn8//Cn//T0)
Surface without corrosion resistance
The selection is dependent on the operating parameters (hydraulic fluid, temperature, etc.)!
NBR seals
V
FKM seals
Special version
Without special version
SO40
Control open by external port G1/4 (only version "A" and "B")
SO60
Control spool unloaded to port T
Additional information
[NULL]
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Data sheet
Request CAD
Product description
Type code:Z2S22-5X/
The following data were selected.
Type
Z2S
Check valve, sandwich plate
Nominal size
22
Nominal size 25
Component series
5X
Component series 50 … 59
Corrosion resistance
Surface without corrosion resistance
Additional information