Cancel
OK
Menu
International
Check valves, pilot operated Z2S6
Consultation request
Type code
Z2S
6
-
6X
/
Data sheet
Display results list
Result count
92 from 92
Type
Check valve, sandwich plate
Z2S
Check valve, sandwich plate
Nominal size
Nominal size 6
6
Nominal size 6
Leakage-free blocking
-
In channel A and B
A
In channel A
B
In channel B
Cracking pressure
1
1.5 bar
2
3 bar
3
6 bar
Component series
Series 60 … 69
(60 … 69: unchanged installation and connection dimensions)
6X
Series 60 … 69
Corrosion resistance
Surface without corrosion resistance
Corrosion-resistant surface upon request: e.g. "J50" thick film passivated (DIN 50979 Fe//Zn8//Cn//T0)
Surface without corrosion resistance
The selection is dependent on the operating parameters (hydraulic fluid, temperature, etc.)!
NBR seals
V
FKM seals
Locating hole
Without locating hole
Locking pin ISO 8752-3x8-St, material no. R900005694 (separate order)
/60
With locating hole
/62
With locating hole and locking pin ISO 8752-3x8-St
Special version
Without special version
SO150
With pre-opening and control open from channel P
SO40
Control open by external port G¼ (only version "A" and "B")
SO55
With pre-opening
SO60
Control spool unloaded to port T
Additional information
*ET-BHS
*ET-BHS
=TA
TA
J3
J3
J3=TA
J3
J3SO150
J3SO150
J3SO55
J3SO55
MT
MT
MTJ3
MTJ3
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Data sheet
Request CAD
Product description
Type code:Z2S6-6X/
The following data were selected.
Type
Z2S
Check valve, sandwich plate
Nominal size
6
Nominal size 6
Component series
6X
Series 60 … 69
Corrosion resistance
Surface without corrosion resistance