Cancel
OK
Menu
International
Proportional pressure reducing valve, pilot-operated with or without integrated digital electronics (OBED) – Type 3DRE(E)(A), Z3DRE(E)(A)
Pedido de consulta
Código
3
DRE
6
-
2X
/
G24
Folha de dados
Display results list
Result count
215 de 215
Design
Subplate mounting
Z
Sandwich plate valve
Way version
3-way version
3
3-way version
Type
Proportional pressure reducing valve
DRE
Proportional pressure reducing valve
Control electronics
For external analog electronics
E
With integrated electronics (OBED)
A
With integrated electronics (OBED), pressure-controlled
Size
Size 6
6
Size 6
Pressure reducing in
Channel A (subplate mounting)
VP
Channel P① (sandwich plate)
Position of mating connector
Subplate mounting
Valve contact surface (seal ring recess in the housing)
1
Valve contact surface (seal ring recess in the housing)
2
Valve contact surface (seal ring recess in the housing)
3
Valve contact surface (seal ring recess in the housing)
4
Component series
Component series 20 … 29 (20 … 29: unchanged installation and connection dimensions)
2X
Component series 20 … 29 (20 … 29: unchanged installation and connection dimensions)
Pressure rating
50
50 bar
100
100 bar
200
200 bar
315
315 bar
Pressure sensor
Internal
A
External (only with integrated electronics "A", pressure-controlled)
Supply voltage
Direct voltage 24 V
G24
Direct voltage 24 V
Coil
-8
800 mA
1600 mA
Electrical connection
Mating connectors and cable sets, separate order, see "Accessories".
Type (Z)3DRE
K4
Without mating connector; connector DIN EN 175301-803
Type (Z)3DREE and (Z)3DREA – Version "A1", "F1"
K31
Without mating connector; connector DIN EN 175201-804
Type (Z)3DREE and (Z)3DREA – Version "L1"
K24
Without mating connector; connector cable sets M12, 4-pole
Interface electronics
External control electronics
Command value input switchable via Bluetooth® interface "B" ("A1" ↔ "F1")
A1
Command value input and actual value output 0 … 10 V
Command value input switchable via Bluetooth® interface "B" ("A1" ↔ "F1")
F1
Command value input and actual value output 4 … 20 mA
Command value input switchable via Bluetooth® interface "B" ("A1" ↔ "F1")
L1
IO-Link interface (only with integrated electronics "E" and "A"; for class B)
Accessories, service interface
Without Bluetooth® interface
B
With Bluetooth® interface (only with integrated electronics "E" and "A")
Seal material
(observe compatibility of seals with hydraulic fluid used, see "Technical data")
M
NBR seals
V
FKM seals
Additional information
-1
-1
-4
-4
-5
-5
Without
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:3DRE6-2X/G24
The following data were selected.
Way version
3
3-way version
Type
DRE
Proportional pressure reducing valve
Size
6
Size 6
Component series
2X
Component series 20 … 29 (20 … 29: unchanged installation and connection dimensions)
Supply voltage
G24
Direct voltage 24 V