Cancel
OK
Menu
International
Pressure relief valve, pilot-operated ZDB6V, Z2DB6V
Pedido de consulta
Código
Z
DB
6
-
4X
/
Folha de dados
Display results list
Result count
310 de 310
Type
Sandwich plate valve
Z
Sandwich plate valve
Number of pressure valve cartridges
(nur bei Ausführung „A“ „B“ und „P“)
1 Pressure valve cartridge
(only with version „C“ and „D“)
2
2 Druckventil-Patronen
Type
Pressure relief valve
DB
Pressure relief valve
Nominal size
Nominal size 6
6
Nominal size 6
Relief function from - to
VA
A – T
VB
B – T
VC
A – T and B – T
VD
A – B and B – A
VP
P – T
Adjustment type
1
Rotary knob
2
Sleeve with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of delivery
3
Lockable rotary knob with scale
7
Rotary knob with scale
Component series
Component series 40 to 49
(40 to 49: unchanged installation and mounting dimensions)
4X
Component series 40 to 49
Pressure rating
100
Set pressure up to 100 bar
200
Set pressure up to 200 bar
315
Set pressure up to 315 bar
50
Set pressure up to 50 bar
Corrosion resistance
None
Only with adjustment type "2", but without protective cap
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Only with adjustment type "2", but without protective cap
J5
Improved corrosion protection (720 h salt spray test according to EN ISO 9227)
Note the sealing suitability of the hydraulic fluid used. Other seals on request
NBR seals
V
FKM seals
Fixing hole
Without fixing hole
Dowel pin ISO 8752-3x8-St, material no. R900005694 (separate order)
/60
With fixing hole
Additional information
-100
-100
-100MIL15
-100MIL15
-100V
-100V
-110
-110
-120V
-120V
-130V
-130V
-140
-140
-140SO2
-140SO2
-140V
-140V
-150V
-150V
-15V
-15V
-160V
-160V
-175VSO55
-175VSO55
-180
-180
-180V
-180V
-180VSO55
-180VSO55
-185
-185
-190
-190
-200
-200
-200V
-200V
-205
-205
-20VSO2
-20VSO2
-210
-210
-210V
-210V
-220V
-220V
-230
-230
-240V
-240V
-25
-25
-250
-250
-280V
-280V
-295
-295
-295V
-295V
-30
-30
-300
-300
-315
-315
-40
-40
-45
-45
-50
-50
-60
-60
-65
-65
-70
-70
-70V
-70V
-70VSO55
-70VSO55
-75V
-75V
-80V
-80V
-90
-90
-95V
-95V
=TA
TA
JP001
JP001
JP002
JP002
JP003
JP003
MIL15
MIL15
ML
ML
P100VSO55
P100VSO55
P105V
P105V
P110
P110
P120V
P120V
P140
P140
P160
P160
P20V
P20V
P210
P210
P210VSO55
P210VSO55
P230
P230
P250
P250
P265V
P265V
P270V
P270V
P300V
P300V
P30V
P30V
P315
P315
P315V
P315V
P35
P35
P50V
P50V
P65V
P65V
P70
P70
P80
P80
P80V
P80V
P85V
P85V
SO11
SO11
SO2
SO2
SO224
SO224
SO37
SO37
SO55
SO55
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:ZDB6-4X/
The following data were selected.
Type
Z
Sandwich plate valve
Type
DB
Pressure relief valve
Nominal size
6
Nominal size 6
Component series
4X
Component series 40 to 49