Cancel
OK
Menu
International
Pressure reducing valve, direct operated ZDR 10 D
Pedido de consulta
Código
Z
DR
10
D
-
5X
/
Y
Folha de dados
Display results list
Result count
200 de 200
Type
Sandwich plate valve
Z
Sandwich plate valve
Type
Pressure reducing valve
DR
Pressure reducing valve
Nominal size
Nominal size 10
10
Nominal size 10
Control
Direct operated
D
Direct operated
Pressure reduction in
A
Channel A②
(Pilot oil supply from channel B)
B
Channel P①
P
Channel P①
Adjustment type
1
Rotary knob
("J3" version without protective cap)
2
Sleeve with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of delivery.
3
Lockable rotary knob with scale
7
Rotary knob with scale
Component series
Component series 50 to. 59 (50 to 59: unchanged installation and connection dimensions)
5X
Component series 50 to. 59 (50 to 59: unchanged installation and connection dimensions)
Secondary pressure
150
Secondary pressure up to 150 bar [2175 psi]
210
Secondary pressure up to 210 bar [3046 psi]
25
Secondary pressure up to 25 bar [362 psi]
75
Secondary pressure up to 75 bar [1088 psi]
Pilot oil supply
Pilot oil supply internal, pilot oil teturn external
Y
Pilot oil supply internal, pilot oil teturn external
Check valve
(only version „A“)
With check valve
M
Without check valve
Corrosion resistance
None
(only version "1" and "2")
J3
Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Observe compatibility of seals with hydraulic fluid used.
NBR seals
V
FKM seals
Additional information
/12
/12
/12SO30
/12SO30
/5
/5
SO138
SO138
SO30
SO30
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:ZDR10D-5X/Y
The following data were selected.
Type
Z
Sandwich plate valve
Type
DR
Pressure reducing valve
Nominal size
10
Nominal size 10
Control
D
Direct operated
Component series
5X
Component series 50 to. 59 (50 to 59: unchanged installation and connection dimensions)
Pilot oil supply
Y
Pilot oil supply internal, pilot oil teturn external