Cancel
OK
Menu
International
Pressure reducing valve, pilot operated ZDR 10 V
Pedido de consulta
Código
Z
DR10V
-
3X
/
Y
Folha de dados
Display results list
Result count
141 de 141
Design
Sandwich plate valve
Z
Sandwich plate valve
Type
Pressure reducing valve, pilot operated, size 10
DR10V
Pressure reducing valve, pilot operated, size 10
Pressure reduction in
A
Channel A2
B
Channel B2
P
Channel P1
Type of adjustment
4
Rotary knob
5
Bushing with hexagon and protective cap
H-key with material no. R900008158 is included in the scope of supply.
6
Lockable rotary knob with scale
7
Rotary knob with scale
Series
Component series 30 ... 39
30 ... 39: unchanged installation and connection dimensions
3X
Component series 30 ... 39
Pressure stage
100
Secondary pressure up to 100 bar
200
Secondary pressure up to 200 bar
315
Secondary pressure up to 315 bar
50
Secondary pressure up to 50 bar
Pilot oil supply
Pilot oil supply internal, pilot oil return external
Y
Pilot oil supply internal, pilot oil return external
Check valve
(only version "A" and "B")
With check valve
M
Without check valve
Observe compatibility of seals with hydraulic fluid used! Other seals on request.
NBR seals
V
FKM seals
Connection thread
Pipe thread according to ISO 228/1
Pipe thread according to ISO 228/1
Additional details
-55BAR
-55BAR
/12
/12
SO107
SO107
SO115
SO115
SO15
SO15
SO30
SO30
W112
W112
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:ZDR10V-3X/Y
The following data were selected.
Design
Z
Sandwich plate valve
Type
DR10V
Pressure reducing valve, pilot operated, size 10
Series
3X
Component series 30 ... 39
Pilot oil supply
Y
Pilot oil supply internal, pilot oil return external
Connection thread
Pipe thread according to ISO 228/1