Cancel
OK

You are here:

Tool and Parts Supply


Hanger Assembly Elements

  • For the ergonomic supply of tools in combination with trolley or slide hanger and spring pull
  • For hanging system lamps at the workstation

Spring Pull

  • Spring pull for the ergonomic supply of tools, e.g. screwdrivers, to reduce uneven and high strain on workers
  • Spring pull with retractable cable for the ergonomic supply of air-powered tools , e.g. pneumatic screwdrivers, to reduce uneven and high strain on workers

Air Bar and Spiral Hose

  • Air bar as distributor and connection point at workstation for compressed air for up to 4 tools
  • Spiral hose for connecting tools to the air bar

Tool holder

  • For ergonomic and handy positioning of tools at the workstation
  • Round and oval bucket-trays, open or closed base, for insertion in matching tool holders

Tool holder D95

  • Quiver-type tool holder for screwdrivers up to 2 kg
  • Time savings of 10 % to 20 % according to MTM achievable by
    – Defined space for fast retrieval
    – 45° docking aids and tactile feedback for easy depositing

L105 Tool Holder and Guide Plate

  • L105 tool holder for ergonomic and handy positioning of tools at the workstation
  • Guide plate 30x30 as cap for 30x30 profile

Tool holder TAPE 50 mm

  • Tool holder for tape dispenser with a width of 50 mm
  • Time savings of 10% to 20% based on MTM, achievable with
    – Defined place for faster reaching and picking
    – Docking aids for easy, ergonomic depositing
  • Supports 5S principles for order and cleanliness at the workstation via defined place

    Subject to change, status 2018-08-27 22:14:06