Cancel
OK

You are here:

Energy Supply


Socket Strip

  • Socket strip with two or three grounded plug sockets
  • Socket insert for space-saving layout with angled plugs

Power and Network Strip

  • Power strip with six grounded plug sockets for attachment to a strut extension (workstations with B = 990 mm)
  • Network strip with six grounded plug sockets and USB 3.0 socket, LAN (RJ45) port and USB charger for attachment to a strut extension (workstations with B =  990 mm)

Mains cable

  • Use in light industrial environments
  • For connecting system lamps, socket strips or power strips
  • Ready-to-use mains cable: Available in various country versions; for simple, reliable plug-and-play installation with no specialist knowledge required

Mains cable HD

  • Use in moderate industrial environments
  • For connecting system lamps, socket strips or power strips
  • Ready-to-use mains cable: Available in various country versions; for simple, reliable plug-and-play installation with no specialist knowledge required

    Mains cable with RCD module and PE connection

    • For safe connection of workstations directly from the socket
    • Ready-to-use mains cable: for simple, reliable plug-and-play installation
    • RCD module: IΔn = 30 mA

      Connection Cable

      • For cable connections between system lamps, socket strips or power strips
      • Ready-made in various country versions and lengths

      Assembly Elements

      • For cable self-assembly


      Subject to change, status 2018-08-28 00:55:29