Cancel
OK

You are here:

Connection elements


T-nut

  • Standard element for secure, conductive connections
  • Stop for correct positioning in the profile slot
  • Stainless steel T-nut, e.g. for outdoor or cleanroom applications

Cage nut

  • For fastening surface elements or 19" devices on profile
  • Easy assembly as tension springs snap into the recess

    Collar screw

    • Collar screw with multi-function head so that tightening with a ring/open-end wrench (WS 13) or Torx screwdriver (T40) is possible
    • Machine tightening possible
    • Preferably to be used for fastening angles
    • Quick and simple assembly
    • Excellent force transmission via the wide flange

    Flange nut, T-bolt

    • Secure, conductive connection
    • Notch at bolt end as marker for identifying correct position
    • Profile finishing: not required

    Spring

    • The spring assists with the assembly and positioning of the sliding block and swivel-in sliding block

    Straddling nut

    • For attaching light accessories such as cable fasteners or rings
    • Easy assembly by clipping into the profile groove

    Parallel connector

    • For gap-free connecting of two strut profiles, parallel to the axis or at any angle
    • Parallel connector consisting of two sliding blocks with welded springs for simple assembly
    • Attractive-looking interior connection, e.g. for material shelves
    • Connection possible in any position
    • Transferable displacement force per parallel connector: 600 N

    Tensioning connector

    • Tensioning connector for fast assembly
    • The connector can be moved within the slot
    • Easily accessible screws
    • Three slots are left free for mounting surface elements

    Groove Junction

    • The connector can be moved within the slot
    • Easily accessible screws

      Inner bracket

      • For elegant, easy-to-assemble profile connections
      • Especially suitable for constructing frames for doors, protective grilles, or partition walls
      • The inner bracket, 6 mm slot, can also be used as an inner bracket R, 6 mm slot

      Inner bracket R

      • For elegant, easy-to-assemble profile connections
      • Especially suitable for constructing frames for doors, protective grilles, or partition walls

      Miter bracket

      • For making right-angled, miter-cut profile connections
      • Profile finishing with open profile slots: not required
      • Profile finishing with closed profile slots: through-holes for screwdriver

      Heavy-duty connector 180x180 dynamic load

      • Heavy-duty connector for reliable absorption of high forces
      • Can be used for both static and dynamic forces
      • Connection possible in any position
      • Profile finishing: not required
      • Calculation program for static and dynamic forces included in MTpro engineering software

      Angle piece R

      • For connecting profiles at any angle
      • No obtruding edges due to rounding of bracket
      • Brackets with centering lugs for rapid, precise assembly with protection against turning
      • Centering lugs can be easily broken off for assembly on plates or at right angles to the slot
      • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

      Steel bracket

      • Steel bracket without centering lugs for fastening at any angle

      Metal bracket, supporting bracket

      • Metal bracket for right-angled profile connections
      • Surface elements can be screwed into the stiffening fin hole
      • Profile finishing: not required
      • Supporting bracket for fastening surface elements to profiles, e.g. for shelves

      Foundation bracket

      • Foundation bracket for securing frames to the floor
      • The drilled hole for the floor dowel can be made without removing the foundation bracket

      Profile connector

      • Profile connector for the end-face connection of any profiles
      • For an especially strong connection: one profile connector per slot
      • Profile finishing: not required

      Central bolt, cover cap

      • Lowest-cost connecting element
      • Self-tapping screw, can be mounted without profile finishing
      • Profile finishing: Thread cutting for M12x30 screw, through-hole for screwdriver/offset screwdriver
      • Cover cap for sealing through-holes in closed profiles

      Anti-torsion element

      • Provides torsion resistance for profile connections with central bolts or quick connectors
      • Subsequent installation in the connection possible

      Connector 45°

      • For connecting profiles at an angle of less than 45°
      • Suitable for reinforcing frames
      • Suitable for connections at the end-face or in the profile slot
      • Connectors 45° 40x40 and 45x45 with centering lugs for easy positioning (centering lugs can simply be broken off for installation in the profile slot)
      • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

      Quick connector, 6 mm slot, 0°, 90° cover cap

      • For the right-angled connecting of two profiles
      • Very good accessibility for tools during assembly 
      • Quick connector for 6 mm slot with square head; can be used as a 0° or 90° connector
      • Profile finishing: Blind hole DB8 or through-hole D8

      Quick connector, 8/10 mm slot, 0°

      • For the right-angled connecting of two profiles
      • Very good accessibility for tools during assembly 
      • O-ring for fastening allows overhead assembly
      • Quick connectors can be swiveled into the profile slot at the point of assembly
      • Profile finishing: blind hole DI, DB11, DB17 or through-hole  DI, D11, D17

      Quick connector, 8/10 mm slot, 90°, cover cap

      • Tie rod head rotated at a 90° angle to the connector sleeve
      • Profile finishing: blind hole DI, DB11, DB17 or through-hole  DI, D11, D17

      Quick connector, bendable – end-to-end

      • For end-to-end connecting of two profiles with equal cross-sections and at any angle, e.g. for frames
      • Profile finishes:
        – blind hole DB11, DB17 or through-hole D11, D17
        – miter cut

      Quick connector, bendable – end-to-slot

      • For end-to-slot connecting of two profiles at any angle, e.g. for framework constructions
      • Profile finishes:
        – blind hole DB11, DB17 or through-hole D11, D17
        – miter cut

      Longitudinal end connector

      • For the end-to-end connecting of two profiles
      • Through hole D17 (two-sided longitudinal end connector)
        – Blind hole DB17 or through-hole D17 (end connector on one side)

      Bolt connector

      • For the right-angled connecting of two profiles
      • Designed for heavy loads and torsion
      • Can be installed in closed frames
      • Profile finishing: through-hole D11, D17

      Bolt connector

      • For the right-angled connecting of two profiles
      • Designed for heavy loads and torsion
      • Can be installed in closed frames
      • Profile finishing: through-hole D11, D17

      QV fastening kit

      • For the right-angled connecting of two profiles
      • Very good accessibility for tools during assembly 
      • Profile finishing: Standard milling F1
      • Bending moments must be avoided


      Subject to change, status 2019-02-13 11:37:07