Cancel
OK

You are here:

Chain Conveyor System VarioFlow plus


General technical notes and information

  • Powerful, standardized and versatile conveyor system for
  • use in the food & packaging industries, health care, assembly lines, the automotive & electronics industries, or the interlinking of machines.

    VarioFlow plus Aluminum system (AL)

    • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
    • Minimum number of slide rail interruptions
    • FDA-compliant, low-friction materials for components subject to constant friction
    • Standardized components that can be used universally
    • Continuous product range in the sizes 65, 90, 120, 160, 240, 320

      VarioFlow plus Stainless steel system (STS)

      • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
      • Minimum number of slide rail interruptions
      • FDA-compliant, low-friction materials for components subject to constant friction
      • Standardized components that can be used universally
      • Continuous product range in the sizes 65, 90, 120, 160, 240, 320

        VarioFlow plus ESD system

        • Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
        • Conductive components
        • Dissipative connection technology
        • Size: 65 and 90
        • Max. speed: 30 m/min

          Lateral guide

          • Universal use in aluminum and stainless steel system
          • Minimal planning effort thanks to clear building system
          • Easy to clean thanks to ample draining surfaces
          • Optimum adaptation to the conveyed material due to a variety of combination options

            Workpiece pallet system (WT)

            • Numerous components for WT control, such as a diverter, stopper, positioning unit, etc.
            • Selection of wear pads with different materials
            • Compatible with the ID 15 identification system
            • Secure transport of parts thanks to the modular design with comprehensive additional components

              Tools

              • Convenient assembly with the appropriate tool


                Subject to change, status 2018-08-27 23:22:02