Cancel
OK

You are here:

Joints


Joint 45x45 lockable

  • For adjustable or rigid profile connections
  • For high loads up to 100 Nm in the swivel direction
  • Positive interlocking thanks to Hirth toothed coupling
  • Swivel range 180°
  • Easy adjustment in the 5° modular dimensions

Joint 30x30

  • For movable or rigid profile connections at any angle
  • Swivel range 182°
  • With marking in 15° increments
  • Locking by clamping (5 Nm) or fixing with pins (15 Nm)
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

Joint 40x40, 40x40 support

  • For movable or rigid profile connections at any angle
  • Swivel range 180°
  • With marking in 15° increments
  • Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

Joint 45x45, 45x45 support

  • For movable or rigid profile connections at any angle
  • Swivel range 180°
  • With marking in 15° increments
  • Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

Joint 60x45

  • For movable or rigid profile connections at any angle
  • Swivel range 182°
  • With marking in 15° increments
  • Locking by clamping (5 Nm) or fixing with pins (15 Nm)
  • The joint can be adjusted using a clamping lever.

Joint 60x60

  • For movable or rigid profile connections at any angle
  • Swivel range 182°
  • With marking in 15° increments
  • Locking by clamping (5 Nm) or fixing with pins (15 Nm)
  • The joint can be adjusted using a clamping lever.

Swivel bearing 40x40, 40x80

  • Suitable for swiveling right-angled profile connections, e.g. for constructing supporting arms or doors
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Profile finishing: drilling of through-hole D17

Swivel bearing 45x45, 45x90

  • Suitable for swiveling right-angled profile connections, e.g. for constructing supporting arms or doors
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Profile finishing: drilling of through-hole D17

Supporting arm joint 40x40, 40x80

  • Suitable for swiveling end connections, e.g. for the construction of supporting arms
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Profile finishing: drilling of through-hole D17

Supporting arm joint 45x45, 45x90

  • Suitable for swiveling end connections, e.g. for the construction of supporting arms
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Profile finishing: drilling of through-hole D17

Bearing pedestal

  • Bearing pedestal for heavy constructions which are to be able to swiveled
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

Swivel fastening, 180°

  • Swivel fastening for shelves, etc. which need to be positioned at an angle of ± 90°.

  • Clamping elements for adjustable connections

Star knob

  • Clamping elements for adjustable connections


Subject to change, status 2019-02-13 11:37:16