Cancel
OK

You are here:

Air-supply elements



Flanged plate

  • For sealing the ends of the hollow chambers. This enables the profiles to be used as a compressed-air lead
  • For compressed-air intake or discharge when the screw plugs are replaced by pneumatic screw fittings
  • Profile finishing: M12 thread cutting in the central holes
  • For a maximum pressure (pmaxmax) of 8 bar

Connection piece

  • For compressed-air intake or discharge at any point on the profile
  • G3/8" for connection at central hole
  • G1/2" for connection at hollow chamber
  • Suitable for light and standard profiles
  • Profile finishing: blind hole DI9,8; blind hole ø21 mm (drilling jig 3 842 528 574)

Connection screw fitting M12-1/4"

  • For screw fitting in central hole
  • Profile finishing: M12
  • For a maximum pressure (pmaxmax) of 8 bar

Longitudinal end connection

  • Seal for end-to-end connection of profiles carrying compressed air
  • Profile finishing: through-hole D17 (45x90, 45x180); blind hole LF (90x90L)
  • For a maximum pressure (pmaxmax) of 8 bar

Longitudinal end connector 45 Pneu

  • Longitudinal end connector 45 Pneu for end face mechanical and pneumatic connections of two 45x45 or 45x45L profiles for using the central hole as a compressed-air lead
  • T-connector 45 Pneu for the mechanical and pneumatic connection of two 45x45 or 45x45L profiles at under a 90° angle for using the central hole as a compressed-air lead
  • Profile finishing: M12 in central bore; blind hole DI9.8; blind hole ø21 mm (drilling jig 3 842 528 574)
  • For a maximum pressure (pmaxmax) of 8 bar

T-connector 45 Pneu

  • Longitudinal end connector 45 Pneu for end face mechanical and pneumatic connections of two 45x45 or 45x45L profiles for using the central hole as a compressed-air lead
  • T-connector 45 Pneu for the mechanical and pneumatic connection of two 45x45 or 45x45L profiles at under a 90° angle for using the central hole as a compressed-air lead
  • Profile finishing: M12 in central bore; blind hole DI9.8; blind hole ø21 mm (drilling jig 3 842 528 574)
  • For a maximum pressure (pmaxmax) of 8 bar

Seal

  • Seal for connection piece and T-connector


Subject to change, status 2019-02-13 11:37:18