Cancel
OK

You are here:

Doors and fittings


Hinge profile

  • For self-assembly of hinges or hinge bands
  • Can be used as a hinge band for non-transparent covering of the door crack
  • Hinge profiles for slot dimensions 30 and 40/45/50 can also be combined for maximum flexibility
  • For doors with profile frames or doors made of solid surface elements
  • Fitted on outside or inside

Hinge 20x20

  • Assembly possible on solid surface elements
  • For small doors and flaps
  • Steel hinge for profiles with 6 mm slot

Hinge, plastic

  • Plastic hinge for profiles with 8 mm or 10 mm slot
  • Assembly possible on solid surface elements
  • Centering bolts for easy mounting and as an anti-torsion element

Hinge, aluminum

  • Aluminum hinge for all slot systems
  • Assembly possible on solid surface elements
  • High-quality version
  • Conductive version
  • Suitable for use under clean room conditions thanks to abrasion-resistant guide bushings

LIFTOFF hinge

  • Compact, removable hinge for doors which open to the right or left
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
  • Centering lugs as an assembly aid and anti-torsion element

Hinge, removable

  • For constructing large, heavy doors
  • Removable
  • For left and right stop
  • Externally mounted: Opening angle approx. 180°
  • Internally mounted: Prevents unauthorized disassembly, e.g. in the case of safety equipment

Hinge, adjustable

  • For constructing large, heavy doors
  • Adjustable for compensating clearance tolerances
  • Removable
  • For left and right stop
  • Opening angle approx. 180°

Folding door element

  • For a simultaneous swinging and sliding motion for making folding doors out of 30 mm profiles
  • Extremely long service life (approx. 50,000 actuations)
  • Suitable for frames made of profiles with 8 mm and 10 mm slot
  • Frame and door profile are always flush (guide ring position depends on the thickness of the frame profile)

Door lock for pivoting and sliding doors

  • Opening to the right and left
  • Suitable for profiles 45x45 and 30x30
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Version with door handle or as two-way lock

Door lock

  • Opening to the right and left
  • For frame profile 30x30 WG (EcoSafe protective fence system); incl. fastening material
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key

Door lock for EcoSafe sliding doors

  • Opening to the right and left
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key

Mortise lock, door handle

  • For installation in profile size 45x45 or larger
  • Robust, heavy-duty design
  • Suitable for installing a standard lock cylinder
  • Door handle in the variants handle/handle and handle/knob
  • Profile finishing: milling

Door lock for swing doors

  • Opening to the right and left
  • Self-locking in the closed position
  • Smooth closing
  • Ergonomically designed folding handle for opening
  • “Standard locking” variant with random key selection (each lock has a different key)

Door lock "multi-use" for swing and sliding doors

  • Opening to the right and left
  • Compatible with numerous profile combinations
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Version with door handle or as two-way lock

    Door lock "compact" for swing doors

    • Opening to the right and left
    • Compatible with numerous profile combinations
    • “Standard locking” variant with random key selection (each lock has a different key)
    • “Uniform locking” variant always has the same key
    • Covered fastening screws

      Chamber lock for swing and sliding doors

      • Opening to the right and left
      • Compatible with numerous profile combinations
      • Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
      • Version with door handle, can be opened from inside and outside
      • Profile machining not required

        Mortise lock for swing doors

        • For installation in 40x40L 2N or 45x45L 2N profiles
        • Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
        • Ruggedized design

          Strap-shaped handle

          • Robust construction equipped to withstand strong forces
          • Fastening in the profile slot or on a woven wire grille with the clamping element
          • Suitable for use in ESD-protected environments

          Safety handle

          • Prevents injuries caused by catching of body parts when closing sliding doors
          • Suitable for sliding or swing doors
          • The length of the handle can be varied by changing the tube D28

          Sealing strip

          • For sealing doors (width > 500 mm) with an elastic lip seal
          • Can be clipped into the slot
          • Non-transparent elastic lip seal covers the door gap
          • Stop for swing doors (impact force: 500 N/m)
          • For flush-closing doors

          Sealing profile

          • For sliding and swing doors
          • Prevents particles from entering or escaping
          • Sealing profile N6 for use in cleanroom environments
          • Two-piece seal also performs a stop function

          Slider

          • For constructing inexpensive sliding and lifting doors
          • Good functional reliability

          Sliding door profile PVC

          • Can be clipped into the supporting frame made of strut profiles
          • Round rod to minimize the displacement force required
          • For surface elements 8 mm thick
          • Insertion of the surface element into closed frame

          Sliding door profile Al Clip

          • Can be clipped into the supporting frame made of strut profiles
          • Sliding door profile, bottom, with half-round floor contour to minimize the displacement force required
          • For surface elements with a thickness of 5 or 6 mm
          • Insertion of the surface element into closed frame

          Sliding door profile Al 45 cover cap, end piece

          • Sliding door profile Al 45
          • Aluminum profile as a supporting construction element
          • Installation using inner brackets between two vertical struts
          • Slide profile to edge the upper part of the sliding door
          • Insertion profile acts as a slide surface

          Edge protector door handle profile

          • For reinforcing frameless surface elements on sliding doors
          • Profile for s = 6 mm can also be used for 1/4 inch plates


          Subject to change, status 2019-02-13 11:41:50