Cancel
OK

You are here:

Elements for manual movement


Slide hanger, spring hook

  • Slide hanger
  • Slide hanger as an inexpensive solution for sliding tool hangers
  • Max. load: 150 N
  • Guide in the 10 mm profile slot
  • Sliding block can be used as a stopper

Slider for surface elements

  • For the construction of sliding and lifting doors
  • Good functional reliability
  • For any thickness of the surface element or aluminum profile frame

Components for sliding door

  • Components for constructing sliding doors of different dimensions
  • Profile rail and trolley for movable mounting of parts, e.g. for use as a screwdriver hanger at work tables or for EcoSafe sliding doors
  • Profile rail end piece for use for trolley as a cover cap with stop

Support wheels

  • Support roller for constructing trolleys or roller sections
  • Mounted on profiles with 10 mm slot
  • Good running characteristics thanks to deep-groove ball bearing with large diameter
  • Support roller with rim can be guided in 10 mm slot
  • ESD-conductive

Rack, pinion

  • For constructing synchronous shafts to prevent tilting in the case of large guide widths

Section profiles SP/…

  • Economical solution for manual slide sections
  • Roller elements can be clipped in

Subject to change, status 2020-02-26 14:46:14