Cancel
OK

You are here:

EcoShape Tubular Framing System

  • EcoShape – The tubular framing system for new dimensions


Round Tube

  • D28L round tube with 4 interfaces for attaching EcoShape connectors
  • D28L round tube, N10 with a 10 mm slot for mounting accessories from the modular aluminum framing system

Threaded Sleeve

  • Threaded sleeve for incorporating a leveling foot or LR

Fixed Connector

  • 90° connector
  • Parallel connector
  • 45° connector
  • Strut D28L, 45°
  • Cross connector

Movable Connector

  • Corner bracket D28
  • Swivel bearing D28L
  • D28 bushing
  • 0°-90° connector
  • 0°-90° D28 connector

Adapter

  • Adapter for connecting round tube with MGE strut profile
  • Adapter for fastening light accessories
  • Adapter for combination with XLean

Hinge

  • Hinge D28L/D28L
  • Hinge D28L/-

Variofix Block

  • Plastic Variofix block for fastening surface elements with snap-in clips or a screw
  • Variofix remover for releasing the snap-in clip

Subject to change, status 2020-02-26 11:27:50