Cancel
OK

You are here:

Material Shuttle Assembly Elements


Strut profile 45x45L

  • Quick & Easy – standard profile finishes
  • Profile pack unit

    Suspension profile

    • For the fast, secure suspension of grab containers, grab ledges, grab trays, and tool holders
    • Profile finishing:
      Through-hole for screwdriver

    Angle profile

    • For supporting containers, plates, or workpiece pallets in flow racks, material shuttles, or hopper stackers

    Cap 45x45L

    • Cover cap to prevent injuries at open profile ends
    • Attractive design

    Bracket R40x43, incl. fastening parts, 10 mm slot

    • For connecting profiles at any angle
    • No obtruding edges due to rounding of bracket
    • Brackets with centering lugs for rapid, precise assembly with protection against turning

    Cap, suspension profile

    • Cover cap to prevent injuries at open profile ends
    • Attractive design

    Parts kit for angle profile - cap, stopper

    • The stopper prevents containers from shifting on the angle profile
    • Cover cap to prevent injuries at open profile ends
    • Attractive design

    D125 LR with lock

    • LR with lock: lock prevents the wheel from rolling or turning
    • Wheels with excellent running properties
    • All wheels mounted in the profile slot or central hole (accessories required)

    D125 LR

    • Wheels with excellent running properties
    • All wheels mounted in the profile slot or central hole (accessories required)

    Handles HG-305

    • For all vehicle types, container holders can be adjusted in terms of height, offset and incline

      T-nut 10 mm slot

      • Standard element for secure, conductive connections
      • Stop for correct positioning in the profile slot
      • Profile finishing: not required


      Subject to change, status 2019-02-13 11:39:41