Cancel
OK

You are here:

Feet


Base plate, steel 40x40

  • For constructing supports for partition walls and protective walls

Base plate, steel 45x45

  • For constructing supports for partition walls and protective walls

Base plate, steel 40x80

  • For constructing supports for partition walls and protective walls

Base plate, steel 45x90

  • For constructing supports for partition walls and protective walls

Base plate, steel 80x80

  • For constructing supports for partition walls and protective walls

Base plate, steel 90x90

  • For constructing supports for partition walls and protective walls

Base plate, 135x135

  • For constructing supports for partition walls and protective walls
  • Anchoring with floor dowel

Base plate, 270x360

  • For constructing supports for partition walls and protective walls
  • Anchoring with floor dowel

Base plate, 120x120

  • For flush mounting of supports. No tripping hazards!
  • Markings arranged at the center of the profile for precise alignment
  • Anchoring with floor dowel

Base plate, 150x150

  • For flush mounting of supports. No tripping hazards!
  • Markings arranged at the center of the profile for precise alignment
  • Anchoring with floor dowel

Foot 60x60

  • For constructing supports made of 80x80L and 60x60 profiles
  • Large installation surface for good stability
  • Easy cleaning due to small number of horizontal surfaces
  • Open on the inside to allow draining of liquids
  • End stop as depth limit for profile (removable)

Foot 80x80

  • For constructing supports made of 80x80L and 60x60 profiles
  • Large installation surface for good stability
  • Easy cleaning due to small number of horizontal surfaces
  • Open on the inside to allow draining of liquids
  • End stop as depth limit for profile (removable)

Floor dowel, washer

  • For anchoring the base plates
  • For leveling on uneven flooring


Subject to change, status 2018-08-28 00:08:14