Cancel
OK

You are here:

Wheels


Double wheel

  • Attractive-looking double wheel for light applications
  • Made of oil-resistant material
  • Double wheel with lock
  • Double wheel D50-D10 for insertion in the central hole with a diameter of 10 mm
  • Double wheel D50-M8 for bolting into the profile slot

Roller, gentle on floors

  • Especially gentle on floors
  • Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω

Roller, oil-resistant

  • Resistant to oil, for use in workshop areas

Roller, clean room

  • Suitable for use in clean rooms. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance 103 up to 108 Ω
  • Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω

Roller, solid rubber

  • Rubber running surface made of solid rubber with good deformation elasticity. No permanent flattening of the wheel due to it traveling over edges or not being moved for long periods
  • Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω

Heavy-duty wheel

  • Heavy-duty wheel with mounting flange
  • Available as a caster wheel with lock, caster, and trestle wheel
  • Heavy-duty, particularly suited for workshop applications
  • Wheels with excellent running properties

Lifting wheel

  • Steerable lifting wheel
  • The wheel turns into a stable base simply by engaging the stop lever
  • Screw-on plate for mounting the lifting wheel
  • With "Ideal-Stop": locking lever does not swivel with the steerable caster but remains in the defined position. The locking lever is fixed in position on the frame by means of the screw-on plate, and the caster wheel moves freely

Roller with mounting flange

  • Robust rollers with mounting flange
  • Good running properties, particularly suitable for workshop areas
  • Available as a caster wheel with lock and as a trestle wheel
  • LR with lock: lock prevents the wheel from rolling or turning

Lifting wheel - Rotatable Pedal

  • Steerable lifting wheel
  • The wheel turns into a stable base simply by engaging the stop lever
  • The locking lever moves with the wheel
  • The locking lever can be moved under the frame if necessary


Subject to change, status 2018-08-27 22:41:13