Cancel
OK

You are here:

Cam roller guide LF6C


Cam roller guide LF6C – complete axis

  • Fully assembled cam roller guide
  • Stroke can be individually selected
  • Clamping profile clipped into strut profile 45x90L
  • Incl. toothed belt drive; additional notes on the drive concept

Cam roller guide LF6C without drive – components

  • Components for individual assembly of cam roller guides without a drive

Cam roller guide LF6C with drive – components

  • Components for individual assembly of Cam Roller Guides with a drive

Clamping profile LF6C

  • The clamping profile is clipped into any chosen 10 m strut profile slot and holds the guide rods

Guide rod LF6

  • The guide rod is pressed into the clamping profile
  • The guide rod guides the guide bearing

Guide bearing LF6

  • Guide bearing for trolley construction
  • Guiding via guide rod
  • Rollers with ball bearings, permanently lubricated
  • Lubricating felts with guide rod lubrication reservoir
  • Play-free roller adjustment via eccentric bolts

Trolley profile LF6C

  • Trolley profile for the construction of trolley LF6C

Cover cap LF6C

  • Cover cap for trolley profile LF6C
  • For use on trolleys which are not driven by a toothed belt

Drive head LF6C

  • Drive head for transferring drive torque to a toothed belt
  • For direct mounting of a motor or (in conjunction with a center shaft) for mounting a hollow shaft gear or a coupling
  • Mounted directly on profile 45x90L using longitudinal end connector
  • Profile finishing: LF blind hole drilling for longitudinal end connector

Return head LF6C

  • Return head for tensioning the toothed belt and changing its direction
  • Mounted directly on profile 45x90L using longitudinal end connector
  • Profile finishing: LF blind hole drilling for longitudinal end connector

Belt connector LF6C

  • Belt connector for fastening the toothed belt to the trolley slot
  • All connecting parts for mounting on the trolley profile LF6C are included

Toothed belt LF6C

  • Toothed belt as a trolley drive
  • Pitch: AT5


Subject to change, status 2019-02-13 10:43:52