Cancel
OK

You are here:

Al angle profile 19"

  • Rail for mounting 19" devices in electronic and electrical production
  • Suitable for fastening surface elements
  • Angle profile completely processed
    – with square cutouts for fastening the 19" device with a cage nut (hole according to DIN 60297-3-100)
    – with threads for fastening the Al angle profile with headless setscrews in the groove
  • Angle profile, swivel-in in groove
Order

Additional information



    Subject to change, status 2020-02-24 10:45:36