Cancel
OK

You are here:

Grooved plate 30x100

  • Modular plate profiles with multiple slots for experimental constructions of any dimensions
  • Slot spacing 25 mm
  • Slot size 8.9 mm
  • 8 mm slot connectors can be used
Order

Additional information



      Subject to change, status 2020-04-24 14:28:24