Cancel
OK

You are here:

Radial compensation

  • To avoid gaps and sharp edges on T-connections between two profiles using a central bolt or quick connector (note spacing of hole from the face of the profile)
  • The slot segments can be broken out in order to fix surface elements in the slot
  • Important note: the load carrying capacity of the profile connection is reduced when using radial compensation!
Order

Additional information



      Subject to change, status 2018-08-27 23:04:42