Cancel
OK

You are here:

Joint 60x45

  • For movable or rigid profile connections at any angle
  • Swivel range 182°
  • With marking in 15° increments
  • Locking by clamping (5 Nm) or fixing with pins (15 Nm)
  • The joint can be adjusted using a clamping lever.
Order

Additional information



      Subject to change, status 2020-03-23 12:20:41