Cancel
OK

You are here:

Connection piece

  • For compressed-air intake or discharge at any point on the profile
  • G3/8" for connection at central hole
  • G1/2" for connection at hollow chamber
  • Suitable for light and standard profiles
  • Profile finishing: blind hole DI9,8; blind hole ø21 mm (drilling jig 3 842 528 574)
Order

Additional information



      Subject to change, status 2018-08-27 20:17:31