Cancel
OK

You are here:

Mounting rim profile, cleanroom

  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 2–8 mm
  • One or both sides of the mounting rim profile used, depending on the thickness of the surface element
  • Installation during profile frame assembly
  • Suitable for use under clean room conditions
Order

Additional information



      Subject to change, status 2018-08-28 05:04:58