Cancel
OK

You are here:

Protective pane profile, PVC

  • For the play-free mounting of surface elements in the profile slot
  • For surface elements with a thickness of 1.5–8 mm
  • For subsequent installation in closed frame constructions
  • Installation of surface elements at center of slot
  • The protective pane profile consists of the basic profile (A) and the clip-on strip (B)
Order

Additional information



      Subject to change, status 2018-08-28 04:10:01