Cancel
OK

You are here:

Variofix Block

  • For surface elements with a thickness of up to 13 mm
  • For subsequent installation in closed frame constructions
  • Asymmetrical form enables surface elements to be fastened in two different positions
  • Clamping with snap-in clip or screw fitting with square nut M6 (included in scope of delivery) and screw
  • Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC)
Order

Additional information



      Subject to change, status 2018-08-28 03:42:45