Cancel
OK

You are here:

Protective grille profile

  • For constructing frames for woven wire grilles or surface elements
  • For woven wire grilles with a wire diameter of up to 3.1 mm
  • For surface elements up to 6 mm thick
  • Screw fitting of frame to the outside of strut profile (subsequent installation)
  • Insertion of frame into the slot of a strut profile or a sliding door profile Al 45
Order

Additional information



      Subject to change, status 2018-08-28 02:46:31