Cancel
OK

You are here:

Clamp bushing

  • For fastening woven wire grilles in the profile slot
  • For woven wire grilles with a wire diameter of up to 3.1 mm
  • Suitable for 8 mm and 10 mm slots
  • Low-cost connecting element
  • Rattle-free mounting
Order

Additional information



      Subject to change, status 2018-08-28 04:54:40