Cancel
OK

You are here:

Sliding door profile Al Clip

  • Can be clipped into the supporting frame made of strut profiles
  • Sliding door profile, bottom, with half-round floor contour to minimize the displacement force required
  • For surface elements with a thickness of 5 or 6 mm
  • Insertion of the surface element into closed frame
Order

Additional information



      Subject to change, status 2018-08-28 03:46:00