EcoShape Tubular Framing System
- EcoShape – The tubular framing system for new dimensions
Round Tube
- D28L round tube with 4 interfaces for attaching EcoShape connectors
- D28L round tube, N10 with a 10 mm slot for mounting accessories from the modular aluminum
framing system
Fixed Connector
- 90° connector
- Parallel connector
- 45° connector
- Strut D28L, 45°
- Cross connector
Movable Connector
- Corner bracket D28
- Swivel bearing D28L
- D28 bushing
- 0°-90° connector
- 0°-90° D28 connector
Adapter
- Adapter for connecting round tube with MGE strut profile
- Adapter for fastening light accessories
- Adapter for combination with XLean
Hinge
- Hinge D28L/D28L
- Hinge D28L/-
Variofix Block
- Plastic Variofix block for fastening surface elements with snap-in clips or a screw
- Variofix remover for releasing the snap-in clip
Accessories
- Tube clip D28L, N10
- Ring D50
- Spring hook
- Rubber foot D28
- Stopper D28L, N10