Cancel
OK

You are here:

I/O

Additional information


    The modular, compact device design of the I/O systems from Rexroth provides you with maximum flexibility for cost-effective implementation of your custom machine concepts. The I/O modules have a robust design and mechanics, are easy to handle, have a fast reaction time and are quick to install – both in the control cabinet as well as in the field. Open communication standards allow you to perfectly integrate the I/O modules with maximum availability.


    S20 (IP20)

    I/O system for the control cabinet

    • Compact, modular, and simple
    • Space-saving I/O technology for DIN rail mounting
    • Individually combinable modules
    • Innovative assembly and installation concept

    I/O system for the control cabinet

    Inline (IP20)

    • Compact, modular, and simple
    • Space-saving I/O technology for DIN rail mounting
    • Individually combinable modules
    • Innovative assembly and installation concept

    I/O system for field installation

    S67 (IP67)

    • Robust and reliable
    • High protection type IP67 for harsh industrial environments
    • Intelligent voltage concept for selective power-off
    • Fast and perfect installation
    • Easy assembly

    I/O system for intelligent field installation

    S67E (IP65/IP67)

    • Robust and reliable
    • IO-Link according to specification V1.1
    • Gateways for all relevant fieldbus systems
    • Fast and perfect installation
    • Easy assembly

      Fieldline (IP67)

      I/O system for field installation

      • High protection type IP67 for harsh industrial environments
      • Intelligent voltage concept for selective power-off
      • Fast and perfect installation
      • Highly reliable operation under extreme ambient conditions
      • Compact design


      Subject to change, status 2018-08-28 15:06:50